Download document () of 20

B022-U08-IP

NetDirector 8-Port 1U Rack-Mount IP KVM Switch, TAA

General specifications

Product Name
Eaton Tripp Lite series rack-mount console KVM switch over IP
Catalog Number
B022-U08-IP
UPC
037332177049
Product Length/Depth
6 in
Product Height
1.75 in
Product Width
17 in
Product Weight
6.1 lb
Compliances
FCC Compliant
RoHS
CE Marked
TAA Compliant
Certifications
UL Listed
Global Catalog
B022-U08-IP
Product Type
Rack-Mount console KVM switch over IP

Product specifications

Number of ports
8
BTU Rating
DC5.3V 7.67W / 55BTU
LED Indicators
(x8) ONLINE (ORANGE), (x8) SELECTED (GREEN), POWER (BLUE), STATION ID, 10MBPS / 100MBPS (ORANGE / GREEN), REMOTE ACCESS (GREEN)
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Housing Color
Black
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chainable Or Cascadable
Daisychainable
Input Current
100-240V (0.5A)
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
8
Daisy-chain port
Yes
Firmware upgrade port
Yes
Input frequency
50/60Hz
Key type
Yes
Max number of ports
64
Color
Black
Authentication Supported
LDAPS
LDAP
RADIUS
Autoscan
Yes
Package Contents
USB/PS2 Combo Console Cable Kit
(x2) 6 ft. USB/PS2 Combo KVM Cable Kits
Rubber Feet
B022-U08-IP IP KVM Switch
RJ11 to DB9 Firmware Upgrade Cable
CD with Owner's Manual and Device Files
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
Quick Start Guide
Rackmount Hardware
System Requirements
A VGA, SVGA or MultiSync video graphics card with an HD15 port.
Compatible with all major operating systems.
Firefox 1.5 and higher
Users who want to access the KVM switch with the Java client must have Sun's Java 6 (update 3 or higher) runtime environment installed. Java is available for free download from the Java website.
Users who want to access the KVM switch with the Windows client must have DirectX 8.0 or higher installed. DirectX is available for free download from Microsofts website.
Netscape 8.1 and higher
Safari 4.0 and higher
For best results, a network transfer speed of at least 128Kbps is recommended.
Internet Explorer 6 and higher
PS/2 or USB keyboard and mouse.
Browsers must support 128-bit data encryption.
To run the Log Server, you must have the Microsoft Jet OLED8 4.0 (or higher) driver installed.
A VGA, SVGA or MultiSync monitor capable of displaying the highest resolution provided by any computer in the installation.
Either a PS/2 or USB keyboard/mouse ports.
For best results, computers that remotely access the KVM switch should have at least a Pentium III 1GHz processor.
Mozilla 1.7 and higher
Opera 9.0 and higher
Input Nominal Voltage
100 VAC
110 VAC
127 VAC
240 VAC
200 VAC
120 VAC
208 VAC
220 VAC
230 VAC
Product Features
Rackmountable
Driver Required
On-Screen Display (OSD)
IP Remote Access
Daisychainable
TAA Compliant
USB Specification

USB 2.0 (up to 480 Mbps)
Network Speed

480 Mbps
Product Highlights
Remotely access computers via LAN, WAN or Internet via the Windows or Java browser clients
Supports both IPv4 and IPv6
3-level security (Admin, User and Select) – up to 64 accounts can be created
Supports RADIUS and LDAP/S authentication
Directly control up to 8 computers on a single KVM switch or up to 256 computers as part of a daisy-chain
Compatible with all major operating systems
Packaging Type
Box
Console Keyboard And Mouse Interface
PS/2
USB
Port Selection



Hotkey
OSD
Pushbutton
Console Monitor Interface
VGA
Computer Keyboard And Mouse Interface
PS/2
USB
Computer Monitor Interface
HD15
VGA
SideA Connector1
HD18 (FEMALE)
SideB Connector1
HD18 (FEMALE)
SideB Connector2
DB25 (MALE)
SideB Connector3
RJ45 (FEMALE)
HD18 (FEMALE)
Voltage Compatibility (VAC)
110 - 240 VAC
SideB Connector4
RJ11 (FEMALE)
SideB Connectors5
USB A (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
Push buttons, hotkeys, OSD, remote toolbar
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
PS/2
Autoscan Duration
1-255 Seconds
Max Supported Video Resolution
Up to 2048 x 1536, DDC2B are supported at the local console. Video resolutions up to 1600 x 1200 @ 60Hz, 24-bit color depth are supported at the remote console.
TAA Compliance
Yes

Export product specification