Download document () of 20

BBA-TP3/50

TERMINAL PLATE 6-50MM 54 MM

General specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
BBA-TP3/50
EAN
4015081069460
Product Length/Depth
3.7 in
Product Height
8.3 in
Product Width
4.5 in
Product Weight
1 lb
Certifications
UL Listed
Global Catalog
BBA-TP3/50
Product Type
Enclosures

Product specifications

Terminals
Terminal Plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.