Download document () of 20

BH-3033

Eaton Bussmann series BH modular fuse holder, Fuseblock, 700 A,0, 3, 4 AWG, 2 hole for 6 - 250 kcmil, 3/8-16 stud size, 200 kA, 700 V

General specifications

Product Name
Eaton Bussmann series BH modular fuse holder
Catalog Number
BH-3033
UPC
051712205719
EAN
5027590101615
Product Length/Depth
6.299 in
Product Height
6.535 in
Product Width
0.551 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
UL Recognized
Global Catalog
BH-3033
Product Type
None

Product specifications

Amperage Rating
700 A
Interrupt rating
200 kA
Wire size
0, 3, 4 AWG
Conductor temperature rating
250 kcmil
Voltage rating
700 V
Type
Fuse Block
Special features
Modular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.