Download document () of 20

BK/AMG-200

Eaton Bussmann series AMG stud-mount fuse, High current, Automotive circuits, 200A, Non-indicating, Bolted blade end x bolted blade end, 2.5 kAIC at 70 Vdc, M8, studs on 2.00 in (50.8mm) centers or use HMEG holder, Standard, 70 Vdc

General specifications

Product Name
Eaton Bussmann series AMG stud-mount fuse
Catalog Number
BK/AMG-200
UPC
051712900454
EAN
5027590249621
Product Length/Depth
2.693 in
Product Height
0.66 in
Product Width
0.354 in
Product Weight
0.03 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Global Catalog
BK/AMG-200
Product Type
Stud-mount fuse

Product specifications

Amperage Rating
80 – 500A
Interrupt rating
1 kAIC at 32 Vdc
2.5 kAIC at 70 Vdc
Fuse indicator
Non-indicating
Connection
Bolted blade end x bolted blade end
Material
Thermoplastic housing
Copper terminal
Mounting method
M8, studs on 2.00 in (50.8mm) centers or use HMEG holder
Packaging type
Standard
Voltage rating
70 Vdc
Type
High current
Application
Automotive

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.