Download document () of 20
We make what matters work*

CAB482WD

Eaton SOL-LX-W/RF/R1/D - COOPER

General specifications

Product Name
Eaton Addressable VAD
Catalog Number
CAB482WD
EAN
5021621251492
Product Length/Depth
66 mm
Product Height
67 mm
Product Width
93 mm
Product Weight
0.1 kg
Certifications
CE marking
Global Catalog
CAB482WD
Product Type
Addressable VAD

Product specifications

Nominal voltage
28 V
Voltage type
DC
Electricity consumption
0.038 A
Power
1.064 W
Lens color
Clear
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
4
Standby-time up to
0 hour
Ambient temperature - max
70 °C
Ambient temperature - min
-25 °C
Lamp type
LED not exchangeable
Degree of protection (IP)
IP65
Addressing mode
Soft addressing
Alarm current - max
38 mA
Alarm current - min
12.5 mA
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
330 μA
System typology
Addressable
Product branding
Eaton Cooper
Integrated function
Flashlight
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt23 (Visual Alarms)
Cable entry
Rear
Mounting position
Wall surface (internal)
Light color
Red
System wiring
2.5 mm

Export product specification

Certification reports

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.