Eaton UPS Cloud Card, Can be added as an option to some UPS models, bringing Cloud remote monitoring capabilities
| Product Name |
Eaton CLOUD-PS cloud cards
|
| Catalog Number |
CLOUD-PS
|
| EAN |
3553340661051
|
| Product Length/Depth |
66.4 mm
|
| Product Height |
20.4 mm
|
| Product Width |
64 mm
|
| Product Weight |
0.02 kg
|
| Certifications |
CE
|
| Global Catalog |
CLOUD-PS
|
| Product Type |
Cloud cards
|
| Application |
Eaton CLOUD-PS is a solution designed to enhance remote monitoring capabilities through Eaton’s Brightlayer cloud remote monitoring service. This application ensures your organization stays connected and operational, no matter where you are. With CLOUD-PS, you can manage and monitor your UPS systems from anywhere using a mobile app or web browser. Receive real-time status updates, automated maintenance alerts, and data analytics to predict and prevent issues before they occur. Experience the future of power protection with CLOUD-PS and ensure uninterrupted power supply and seamless remote monitoring for your business.
|
| Operating temperature - max |
40 °C
|
| Operating temperature - min |
0 °C
|
| Relative humidity - max |
90 %
|
| Type of accessory/spare part |
Network interface
|
| Accessory |
NO
|
| Protocol |
NTP
MQTT DHCP USB Serial |
| Nominal current |
0 A
|
| Capacity |
0 Ah
|