Download document () of 20
Discontinued

DFDN100

Circuit Breaker Enclosure, C-series, NEMA 12K, Surface mount, With knockouts, Used with EHD/FD/FDB/HFD circuit breakers

General specifications

Product Name
Eaton NEMA 12 circuit breaker enclosure
Catalog Number
DFDN100
UPC
786679253052
Product Length/Depth
9.31 in
Product Height
19.91 in
Product Width
9.16 in
Product Weight
16 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Catalog Notes
With Knockouts
Global Catalog
DFDN100
Product Type
Circuit breaker enclosure

Product specifications

Amperage Rating
15-100A
Circuit breaker type
EHD, FD, FDB, HFD
Enclosure
NEMA 12K
Series
Series C
Mounting Method
Surface mounting
Type
Circuit Breaker Enclosure
Special features
NEMA 12 circuit breaker enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.