Download document () of 20
We make what matters work*

DIM

Digital Input Module, DIN rail, INCOM addressable, 8 dry contact digital inputs

General specifications

Product Name
Eaton digital input module
Catalog Number
DIM
UPC
782116078721
Product Length/Depth
3.5 in
Product Height
4.25 in
Product Width
3.54 in
Product Weight
1.1 lb
Compliances
CE Marked
FCC Part 15
Certifications
EN 55022
IEC 1000-4-3
1991
IEC 1000-4-x
1995
IEC 1000-4-4
1991 Radiated Emissions
1996 Conducted RF Immunity
Class A
1995 EFT and Burst
IEC 1000-4-6
EN 55022 Class A
IEC 1000-4-2 1995
Class A (30 meters)
Global Catalog
DIM
Product Type
Digital input module

Product specifications

Special features
INCOM addressable
Input
8 dry contact digital

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.