Download document () of 20
We make what matters work*

DMPDS3255CF

Portable Digital Signage Stand for 32” to 55” Flat-Screen Displays, Folding Portrait/Landscape Mount, Rolling Casters

Set Up Your Digital Signage Wherever Your Audience Is
This portable TV stand assembles easily to allow convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. The stand adjusts to various heights for comfortable custom viewing.

Durable Steel Frame Designed to Last

The frame withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}. Because the unit folds when not in use, the stand is easy to transport and store.

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns. All hardware is included.

General specifications

Product Name
Eaton Tripp Lite series digital signage stand
Catalog Number
DMPDS3255CF
UPC
037332263865
Product Length/Depth
40.6 in
Product Height
17.3 in
Product Width
18.3 in
Product Weight
15 lb
Compliances
RoHS
Global Catalog
DMPDS3255CF
Product Type
Digital signage stand

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Tilt
Color
Black
VESA Pattern
300x300
200x200
400x400
75x75
200x100
100x100
300x200
Maximum Weight Capacity
110 lb
Number of Displays
1
Material
Steel
Product Features
Tools Necessary
Assembly Required
Package contents
Owner's manual
DMPDS3255CF Portable Digital Signage Stand
Assembly hardware
Product Highlights
Reliable rear casters enable smooth rolling from one location to another
Cable management clips keep cords organized and prevent cable clutter
Foldable stand supports both portrait and landscape viewing
Supports most flat-panel monitors and interactive displays from 32 to 55 in.
Durable steel frame blends into any room decor and supports up to 110 lb.
Mounting Location
Floor
Screen Size
30 - 39 Inch
50 - 59 Inch

Export product specification