Download document () of 20
To be discontinued

DX-COM-STICK2

BLUETOOTH COPY PASTE STICK for DE1, DC1, DC1-E1, and DA1

General specifications

Product Name
Eaton BT communication stick
Catalog Number
DX-COM-STICK2
UPC
786687029465
Product Length/Depth
2.91 in
Product Height
0.41 in
Product Width
0.79 in
Product Weight
0.22 lb
Global Catalog
DX-COM-STICK2
Product Type
Accessory

Product specifications

Used with
DC1 variable frequency drive
Special features
Used with DC1 variable frequency drive
Type
BT Communication Stick
Communication
BT communication stick

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.