Download document () of 20
We make what matters work*

DX-NET-BACNETIP-2

Eaton BACnet/IP Plug-in Interface Module, 2, SmartWire-DT external device plug SWD4-8SF2-5, Plug-in interface module, DA1 variable frequency drive

General specifications

Product Name
Eaton BACnet/IP plug-in interface module
Catalog Number
DX-NET-BACNETIP-2
UPC
786685859125
Product Length/Depth
1 in
Product Height
4.27 in
Product Width
6.69 in
Product Weight
0.26 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
Certifications
IEC 61158
EN 50178
Catalog Notes
Only applicable for DA1
Global Catalog
DX-NET-BACNETIP-2
Product Type
Accessory

Product specifications

Used with
DA1 variable frequency drive
Serial interface
SmartWire-DT external device plug SWD4-8SF2-5
Number of slots
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.