Download document () of 20

DX-NET-PROFIBUS

Eaton PROFIBUS-DP Plug-in Interface Module, SmartWire-DT external device plug SWD4-8SF2-5, PROFIBUS-DP plug-in interface module, DA1 variable frequency drive

General specifications

Product Name
Eaton PROFIBUS-DP plug-in interface module
Catalog Number
DX-NET-PROFIBUS
UPC
786685859071
Product Length/Depth
2.04 in
Product Height
0.88 in
Product Width
1.97 in
Product Weight
0.176 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
Compliances
RoHS Compliant
ISO 9001
Certifications
EN 50178
Catalog Notes
Only applicable for DA1
Global Catalog
DX-NET-PROFIBUS
Product Type
Accessory

Product specifications

Used with
DA1 variable frequency drive
Serial interface
SmartWire-DT external device plug SWD4-8SF2-5
Special features
Used with DA1 variable frequency drive
Type
PROFIBUS-DP Plug-in Interface Module

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.