Download document () of 20

E22ASB106

E22 Pushbutton, 22.5 mm, Non-metallic Heavy-Duty, NEMA 4, 4X, 12, 13, Red actuator, Pushbutton, EMERGENCY STOP, Surface, 1NC

General specifications

Product Name
Eaton E22 pushbutton
Catalog Number
E22ASB106
UPC
782113720364
Product Length/Depth
4 in
Product Height
4 in
Product Width
6 in
Product Weight
0.6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL 508
IEC 947-5-1 MTTA
Lloyd's Register Certified
Catalog Notes
Yellow cover
Global Catalog
E22ASB106
Product Type
Pushbutton

Product specifications

Type
22.5 mm, Non-metallic Heavy-Duty
Actuator color
Red
Enclosure
NEMA 13
NEMA 4X
NEMA 4
NEMA 12
Actuator
Pushbutton
Legend
EMERGENCY STOP
Contact configuration
1 NC
Series
E22
Mounting method
Surface

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.