Download document () of 20
We make what matters work*

E22EB2

Eaton E22 pushbutton E22 Pushbutton, 22.5 mm, Non-metallic Heavy-Duty, 25 mm, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Red actuator, Extended, Plastic, No light unit, Black bezel

General specifications

Product Name
Eaton E22 pushbutton
Catalog Number
E22EB2
UPC
782113467054
Product Length/Depth
2 in
Product Height
3.25 in
Product Width
2.25 in
Product Weight
0.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
IEC 947-5-1 MTTA
UL 508
CSA Certified
Lloyd's Register Certified
Catalog Notes
Maximum of 3 contact blocks (6 circuits) when used with supplied 3-way adapter and optional operator plug
Global Catalog
E22EB2
Product Type
Pushbutton

Product specifications

Type
22.5 mm, Non-metallic Heavy-Duty
Actuator color
Red
Bezel
Black
Enclosure
NEMA 13
NEMA 3
NEMA 12
NEMA 4
NEMA 4X
NEMA 3R
Actuator material
Plastic
Actuator
Extended
Operating mode
Momentary
Illumination
Non-illuminated
Series
E22
Light unit type
No light unit
Size
25 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.