Download document () of 20
We make what matters work*

E22LED048BN

Eaton E22 pushbutton LED, Replacement LED Lamps, For 10250T, E34 and E22 units, Blue, Continuous, 48 Vac/dc

General specifications

Product Name
Eaton E22 pushbutton LED
Catalog Number
E22LED048BN
UPC
782114184554
Product Length/Depth
0.2 in
Product Height
0.2 in
Product Width
0.2 in
Product Weight
0.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Global Catalog
E22LED048BN
Product Type
Pushbutton accessory

Product specifications

Used with
E22
E34
10250T
Type
Pushbutton accessory
Indicator type
LED
Light color
Blue
Light unit type
Continuous
Light unit voltage
48 Vac/dc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.