Download document () of 20

E22LPB2B

Eaton E22 pushbutton, E22 Pushbutton, 22.5 mm, Non-Metallic Heavy-Duty, 40 mm, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Two-position, Maintained push, Maintained pull, Red actuator, Mushroom , Plastic, No light unit, 1NC, Black bezel

General specifications

Product Name
Eaton E22 pushbutton
Catalog Number
E22LPB2B
UPC
782113553603
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL 508
IEC 947-5-1 MTTA
CSA Certified
Lloyd's Register Certified
Global Catalog
E22LPB2B
Product Type
Pushbutton

Product specifications

Type
Push-Pull
Actuator color
Red
Bezel
Black
Enclosure
NEMA 12
NEMA 4X
NEMA 3
NEMA 4
NEMA 13
NEMA 3R
Actuator material
Plastic
Actuator
Mushroom
Operating mode
Pull: maintained
Push: maintained
Contact configuration
1 NC
Illumination
Non-illuminated
Series
E22
Light unit type
No light unit
Number of positions
2
Degree of protection
NEMA 13
NEMA 3
NEMA 4
NEMA 3R
NEMA 4X
NEMA 12
Size
40 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.