Download document () of 20
Discontinued

EASY400-POW

Eaton easy programmable relay power supply unit, 100-240V, 24 Vdc at 1.25A output, 0.2-4.0mm2 (solid), 0.2-2.5mm2 (flexible), 22-12 AWG connection

General specifications

Product Name
Eaton easy programmable relay power supply unit
Catalog Number
EASY400-POW
EAN
4015082123192
Product Length/Depth
2.283 in
Product Height
3.543 in
Product Width
1.398 in
Product Weight
0.52 lb
Warranty
1 year
Certifications
IEC 61000-4
EN 55011
EN 60950
EN 55022
EN 61000-4
IEC 60068-2-27
Global Catalog
EASY400-POW
Product Type
Programmable relay accessory

Product specifications

Special features
Additional output voltage 12 Vdc at 20 mA, 85-264V maximum i/o
Type
easy Power Supplies
Amperage Rating
1.25A at 24 Vdc
Voltage rating
100-240 V
Connection
0.2-4.0mm2 (solid), 0.2-2.5mm2 (flexible), 22-12 AWG
Mounting
Top-hat rail
Operating Temperature
-25° to 55°C
Frequency rating
47-63 Hz
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.