Download document () of 20
We make what matters work*

EASY802-DC-SWD

EASY802 Control Relay, With SWDT, 24 Vdc

General specifications

Product Name
Eaton easy800 control relay
Catalog Number
EASY802-DC-SWD
EAN
4015081499489
Product Length/Depth
6 in
Product Height
2.5 in
Product Width
4.5 in
Product Weight
0.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Std. C22.2 No. 142
UL 508
EN 50178
Global Catalog
EASY802-DC-SWD
Product Type
Control relay

Product specifications

Accessories
With SWDT
Voltage rating
24 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.