Download document () of 20
To be discontinued

EASY820-DC-RC

Eaton easy programmable relay, 800 Series, 24 Vdc, 12 digital inputs, 6 relay, 1 analog outputs, Includes clock and display, optional 4 analog inputs

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
EASY820-DC-RC
EAN
4015082562717
Product Length/Depth
2.83 in
Product Height
4.23 in
Product Width
3.54 in
Product Weight
0.66 lb
Warranty
1 year
Certifications
EN 55022
IEC 61000-4
EN 55011
EN 61000-4
IEC 60068-2-27
Catalog Notes
Analog inputs optional. Use of analog inputs will result in a decrease in the same number of available digital inputs.
Global Catalog
EASY820-DC-RC
Product Type
Programmable relay

Product specifications

Special features
Includes clock and display, optional 4 analog inputs
Type
800 Series
Voltage rating
24 Vdc
Operating Temperature
-25° to 55°C
Quantity
1
Input
12 digital
Output
6 relay
1 analog

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.