Download document () of 20
We make what matters work*
Discontinued

ECN5412AAC-R63/CE14X

ECN5412AAC-R63/BE14P6 FS SZ 1 PUMP PANEL 120V FUSIBLE NARROW ENCL NO PB

General specifications

Catalog Number
ECN5412AAC-R63/CE14X
UPC
786680232480
Product Length/Depth
32.98 in
Product Height
6.66 in
Product Width
8.5 in
Product Weight
35 lb
Global Catalog
ECN5412AAC-R63/CE14X

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.