Download document () of 20
Discontinued

EFLXI3000R-PDU1UIEC

Eaton FlexPDU, C20 input, Outlets: (12)C13 (1)C19

General specifications

Product Name
Eaton Flex Rack PDU
Catalog Number
EFLXI3000R-PDU1UIEC
UPC
743172067401
Product Length/Depth
19 in
Product Height
1.75 in
Product Width
2.4 in
Product Weight
2 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed
Catalog Notes
Use with 5130, Evol/S, Pulsar/M, 9130
Global Catalog
EFLXI3000R-PDU1UIEC

Product specifications

Type
PDU
Form factor
1U
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Horizontal
Color
Black
Input connection
C20
Cord length
3 ft
Wattage
3.33 kW max
Amperage Rating
16A
Input voltage
110-240V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
(12) C13, (1) C19
Number of Outputs C13
12
Number of Outputs C19
1
Circuit breaker
(2) 20A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.