Download document () of 20
To be discontinued

ET70WP-2475C-FR

Eaton Wheelock E70/E90 speaker strobe, xenon, ceiling, red, FIRE, clear lens, 15 cd, 24V, outdoor

General specifications

Product Name
Eaton Wheelock E70/E90 speaker strobe
Catalog Number
ET70WP-2475C-FR
UPC
786697144523
Product Length/Depth
4 in
Product Height
5.12 in
Product Width
5.12 in
Product Weight
1.83 lb
Compliances
Not Applicable
Global Catalog
ET70WP-2475C-FR

Product specifications

Compliance and standards
BFP
CSFM
FM
MEA
UL
Mounting Method
Ceiling
Housing color
Red
Housing material
Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.138
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2, 4, 8
Lettering
FIRE
Operating Temperature
–40°F to 150°F (–40°C to 66°C) and maximum humidity of 95% RH
Indoor/outdoor
Outdoor
Candela settings
15 cd
Voltage
24 V
Application
Weather resistant
Sound level (dBA)
77/80/83/86/88/91/93

Export product specification