Eaton Crouse-Hinds series EVI mounting module, Copper-free aluminum, Wall bracket arm mount, 3/4" and 1"
| Product Name |
Eaton Crouse-Hinds series EVI mounting module
|
| Catalog Number |
EV87
|
| UPC |
782274790305
|
| Product Length/Depth |
3.86 in
|
| Product Height |
9.44 in
|
| Product Width |
5.1 in
|
| Product Weight |
2.2 lb
|
| Product Type |
Mounting module
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Mounting Method |
Wall bracket arm
|
| Trade size |
3/4", 1"
|
| Material |
Copper-free aluminum
|