Download document () of 20

EVG-2PHAS/4MODUL

Eaton Plug-in busbar system, EVG busbars, 63A, 4, Two-phase, PXL, PXF, PXK, PFIM-U or PFNM breakers

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EVG-2PHAS/4MODUL
EAN
4015082682200
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
3 in
Product Weight
0.02 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
No end caps required, do not shorten
Global Catalog
EVG-2PHAS/4MODUL
Product Type
Busbar

Product specifications

Used with
PXL, PXF, PXK, PFIM-U or PFNM breakers
Type
EVG busbars
Phase
Two-phase
Amperage rating
63 A
Number of modules
4

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.