Download document () of 20
Discontinued

FDMP3100L

Eaton molded case circuit breaker accessory motor operator, Motor protection circuit breaker, 100 A, 35 kAIC at 480 V, Frame F, Class 10 motor protection, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory motor operator
Catalog Number
FDMP3100L
UPC
786685368740
Product Length/Depth
3.38 in
Product Height
6 in
Product Width
4.13 in
Product Weight
4.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Certifications
UL Listed
CSA Certified
Global Catalog
FDMP3100L
Product Type
Molded case circuit breaker accessory

Product specifications

Amperage Rating
100 A
Frame size
Frame F
Protection
Class 10 motor protection
Series
Series C
Interrupt rating
35 kAIC at 480 V
Type
Motor protection circuit breaker

Export product specification