Download document () of 20
We make what matters work*

FH45

Eaton A200/B100 heater, Used with Starter Sizes 0,1, and 2, A200/B100 Heater, NEMA, Ambient 13.6-14.9, 15.8-17.2A, Non-Comp 12.7-13.8, 15.4-16.6A, Used with Starter Sizes 0,1, and 2, Type A and B, Thermal and Fast Trip

General specifications

Product Name
Eaton A200/B100 heater
Catalog Number
FH45
UPC
786678670218
Product Length/Depth
2.1 in
Product Height
0.8 in
Product Width
1.3 in
Product Weight
0.02 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Catalog Notes
Select heater coils based on full load current(FLA) shown on motor nameplate. Heater coils are rated to protect 40 degree C rise and a service factor of 1.15, Single-Phase requires 2 heaters, Three-Phase Requires 3 heaters
Global Catalog
FH45
Product Type
Heater

Product specifications

Special features
Used with Starter Sizes 0,1, and 2
Type
A200/B100 Heater
Used with
Used with Starter Sizes 0,1, and 2
Design
NEMA
Full load current range
Ambient 13.6-14.9, 15.8-17.2 A, Non-Comp 12.7-13.8, 15.4-16.6 A
Overload relay
Type A and B
Trip type
Thermal and fast trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.