Download document () of 20
Discontinued

FPS3035L

Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip type, Three-pole, 35A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Line and load, Definite purpose

General specifications

Product Name
Eaton Definite purpose complete molded case circuit breaker
Catalog Number
FPS3035L
UPC
786679188866
Product Length/Depth
7.5 in
Product Height
6 in
Product Width
5 in
Product Weight
5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 489
Global Catalog
FPS3035L
Product Type
Molded case circuit breaker

Product specifications

Amperage Rating
35 A
Voltage rating
600 Vac
Trip Type
T268
Circuit breaker type
FP
Circuit breaker frame type
Complete breaker
Terminals
Line and load
Frame
FP
Class
Definite purpose
Interrupt rating
65 kAIC at 240 Vac
18 kAIC at 600 Vac
35 kAIC at 480 Vac
Number of poles
Three-pole
Type
Complete breaker

Export product specification