Download document () of 20

FWH-6A14F

Eaton Bussmann series FWH high speed fuse, 6A, 200 kAIC Vac, 50 kAIC at 500 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-6A14F
UPC
051712557146
EAN
5027590499729
Product Length/Depth
55 mm
Product Height
32 mm
Product Width
73 mm
Product Weight
21.2 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized
Global Catalog
FWH-6A14F
Product Type
High speed cylindrical fuse

Product specifications

Amperage Rating
6 A
Accessories
  • CH14 Modular fuse holder
  • FW14-PCB
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Non Indicating
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
14 x 51 mm
Rated voltage AC
500 V
Class
Class aR
Clearing (I2T)
6.4 at 500 V
Watt losses
1.5 W
Fuse shape
Cylindrical
Pre arc (I2T)
1.6
Interrupt rating
50 kAIC
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
500 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWH-A14F
Breaking capacity at nominal voltage, AC
50 kA

Export product specification