Photo is representative
Download
Eaton Bussmann series FWJ high speed fuse, 1600A, 25 kAIC (35-200A), 100 kAIC (250-2000A), 50 kAIC at 800 Vdc (35-200A, 450-600A), None, High speed fuse, Blade end X blade end, Stud
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWJ-1600A
|
| UPC |
051712796330
|
| EAN |
5027590021173
|
| Product Length/Depth |
173 mm
|
| Product Height |
70 mm
|
| Product Width |
70 mm
|
| Product Weight |
5.28 g
|
| Warranty |
Not Applicable
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
CSA Certified |
| Global Catalog |
FWJ-1600A
|
| Product Type |
High speed cylindrical fuse
|
| Amperage Rating |
1600 A
|
| Breaking capacity |
100 kA
|
| Fuse indicator |
Non Indicating
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Rated switching capacity |
100 A
|
| Rated voltage AC |
1000 V
|
| Rated voltage DC |
800 V
|
| Mounting dimension |
Other
|
| Center-to-center distance of connections |
132.5 mm
|
| Current type |
AC/DC
|
| Class |
Class aR
|
| Clearing (I2T) |
4000000 at 1000 V
|
| Watt losses |
267 W
|
| Fuse shape |
Cylindrical, center bolted tags
|
| Pre arc (I2T) |
700000
|
| Color |
None
|
| Interrupt rating |
450-600A)
50 kAIC at 800 Vdc (35-200A 100 kAIC (250-2000A) 25 kAIC (35-200A) |
| Connection |
Blade end x blade end
|
| Construction size |
Other
|
| Mounting method |
Stud
|
| Packaging type |
Standard
|
| Voltage rating |
1000 Vac, 800 Vdc
|
| Type |
High speed fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse type |
FWJ-A
|
| Fuse system (according to IEC 60269) |
Other
|