Download document () of 20
We make what matters work*

GSB20

Fuse-link, high speed, 20 A, AC 600 V, BS88, 9 x 75 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSB20
EAN
5027590639125
Product Length/Depth
8.3 mm
Product Height
8.1 mm
Product Width
63.8 mm
Product Weight
7.75 g
Compliances
CE
Global Catalog
GSB20
Product Type
High speed british standard fuse

Product specifications

Amperage Rating
20 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
100 kA
Rated voltage AC
600 V
Center-to-center distance of connections
63.8 mm
Mounting dimension
M3
Current type
AC
Class
Class aR
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
600 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSB
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.