Download document () of 20

HMCP250W5WA02S30

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 250 A, Three-pole, 600 V, 250 Vdc, Frame F, 1250-2500 A, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCP250W5WA02S30
UPC
786679071878
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Catalog Notes
Motor FLA ranges typical. The corresponding trip setting is at 13X the minimum FLA value shown. For DC applications; actual trip levels are 40% higher than values shown. Includes line/load stainless steel body terminals; T250J.
Global Catalog
HMCP250W5WA02S30

Product specifications

Amperage Rating
250 A
Voltage rating
600 V, 250 Vdc
Frame size
Frame F
Magnetic trip range
1250-2500 A
Series
Series C
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification