Download document () of 20

HMCP600L6W

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 600 A, Three-pole, Frame J-K, 1800-6000 A, 600 V, 250 Vdc, Series C, Without, Without terminals

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCP600L6W
UPC
786679281369
Product Length/Depth
4.06 in
Product Height
10.75 in
Product Width
8.25 in
Product Weight
20 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Global Catalog
HMCP600L6W
Product Type
Molded case circuit breaker accessory

Product specifications

Amperage Rating
600 A
Frame size
Frame J-K
Magnetic trip range
1800-6000 A
Voltage - max
600 V, 250 Vdc
Series
Series C
Terminals
Without
Number of terminals
Without terminals
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification