Download document () of 20
Discontinued

HMICLIPS

Eaton HMI operator interface mounting clip

General specifications

Product Name
Eaton HMI series operator interface mounting clip
Catalog Number
HMICLIPS
UPC
786689024086
Product Length/Depth
16 mm
Product Height
24 mm
Product Width
16 mm
Product Weight
0.013 kg
Compliances
RoHS Compliant
CE Marked
C-Tick Compliant
Certifications
UL Listed
cUL Listed
Global Catalog
HMICLIPS
Product Type
Operator interface accessory

Product specifications

Type
Mounting Clips

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.