Download document () of 20
We make what matters work*

IP65LEG7010

Eaton i-P65 Single-sided legend kit, ISO7010

General specifications

Product Name
Eaton i-P65 SC Pictogram
Catalog Number
IP65LEG7010
EAN
5018987026277
Product Length/Depth
190 mm
Product Height
2 mm
Product Width
110.5 mm
Product Weight
0.05 kg
Certifications
CE
Global Catalog
IP65LEG7010
Product Type
SC Pictogram

Product specifications

Viewing distance
20 m
Model
Other
Meaning pictogram
Escape route
Material thickness
2 mm
Double-sided
False
Direction
Other
Direction of the arrow
Other - ISO 7010
Number of sides
Single sided

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.