Download document () of 20
We make what matters work*

IP65PSUSPB

Mounting bracket for i-P65+

General specifications

Product Name
Eaton emergency lighting Mounting kit
Catalog Number
IP65PSUSPB
EAN
5018987278515
Product Length/Depth
326 mm
Product Height
16.6 mm
Product Width
100 mm
Product Weight
0.4 kg
Certifications
CE marking
Global Catalog
IP65PSUSPB
Product Type
Emergency lighting accessories

Product specifications

Color
Stainless steel
Type Of Accessory
Supporting bracket
Material
Stainless steel
Product branding
Eaton
Compatibility
i-p65+

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.