Download document () of 20
We make what matters work*

KPRL3AFD3

Eaton panelboard connector kit, deadfront cover, phase connectors, hardware and instructions

General specifications

Product Name
Eaton aftermarket connector kit
Catalog Number
KPRL3AFD3
UPC
782114887370
Product Length/Depth
24 in
Product Height
6 in
Product Width
8 in
Product Weight
6 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
Order breakers separately when ordering connector kit.
Global Catalog
KPRL3AFD3
Product Type
Accessory

Product specifications

Special features
Phase connectors, deadfront cover, hardware and instructions
Type
Panelboard connector kit
Amperage Rating
140A max
Mounting
Twin
Phase
Single-phase, three-phase
Used with
EHD, FD, FDB, HFD, FDC breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.