Download document () of 20
We make what matters work*

KPRL4FD1

Eaton, panelboard connector kit, copper connectors, mounting brackets, covers, hardware and instructions, for ehd, fd, hfd, three-phase, three-pole, 225a

General specifications

Product Name
Eaton aftermarket panelboard connector kit
Catalog Number
KPRL4FD1
UPC
782114887516
Product Length/Depth
9 in
Product Height
3 in
Product Width
1.5 in
Product Weight
5 lb
Warranty
1 year
Certifications
UL Listed
UL 67
Catalog Notes
Breakers are not included. Two sets of twin mounted 1-pole breakers.
Global Catalog
KPRL4FD1
Product Type
Accessory

Product specifications

Special features
Copper connectors, mounting brackets, covers, hardware and instructions
Type
Panelboard connector kit
Amperage Rating
225 A
Phase
Three-phase
Used with
EHD, FD, HFD breakers

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.