Download document () of 20
We make what matters work*

KPRL4FD2

Eaton, panelboard connector kit, copper connectors, mounting brackets, covers, hardware and instructions, for two-pole ehd, fd, fdb, hfd, fdc breakers, three-phase, three-pole, 225a

General specifications

Product Name
Eaton aftermarket panelboard connector kit
Catalog Number
KPRL4FD2
UPC
782114887523
Product Length/Depth
9 in
Product Height
3 in
Product Width
1.5 in
Product Weight
5 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
Breakers are not included.
Global Catalog
KPRL4FD2
Product Type
Accessory

Product specifications

Special features
Copper connectors, mounting brackets, covers, hardware and instructions
Type
Panelboard connector kit
Amperage Rating
225 A
Phase
Three-phase
Used with
Two-pole EHD, FD, FDB, HFD, FDC breakers

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.