Download document () of 20
We make what matters work*

KPRL4LD

Eaton PB connector kit with copper connectors, mounting brackets, covers, hardware and instructions

General specifications

Product Name
Eaton aftermarket panelboard connector kit
Catalog Number
KPRL4LD
UPC
782114858813
Product Length/Depth
9 in
Product Height
4 in
Product Width
2 in
Product Weight
6 lb
Warranty
1 year
Certifications
UL Listed
UL 67
Catalog Notes
Breakers are not included. 36-inch minimum box width required.
Global Catalog
KPRL4LD
Product Type
Accessory

Product specifications

Special features
Copper connectors, mounting brackets, covers, hardware and instructions
Type
Panelboard connector kit
Amperage Rating
600A
Phase
Three-phase
Used with
LD, LDB, HLD, LDC, CLD, LC breakers

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.