Download document () of 20
We make what matters work*

MAMA0

Eaton molded case circuit breaker accessory breaker repair, Molded case circuit breaker , 800 A, 600 V, Frame J-K, No accessory

General specifications

Product Name
Eaton molded case circuit breaker accessory breaker repair
Catalog Number
MAMA0
UPC
786685361055
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Catalog Notes
BREAKER SERVICE CENTER PRICING PROGRAM
Global Catalog
MAMA0
Product Type
Molded case circuit breaker accessory

Product specifications

Amperage Rating
800 A
Voltage rating
600 V
Frame size
Frame J-K
Accessories
No accessory
Type
Molded case circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.