Download document () of 20
We make what matters work*

MASB883WP

Eaton SYG2-LX-W/RF/R1/WP - MENVIER

General specifications

Product Name
Eaton Addressable VAD
Catalog Number
MASB883WP
EAN
5021621251522
Product Length/Depth
100 mm
Product Height
151 mm
Product Width
111 mm
Product Weight
0.332 kg
Certifications
CE marking
Global Catalog
MASB883WP
Product Type
Addressable VAD

Product specifications

Compliance and standards
Accordance With EN 54-23
Nominal voltage - max
30 V
Nominal voltage - min
19 V
Type of current
DC
Lens color
Clear
Lamp type
LED
Sound output
99 dB
Type of optical signal
Flash light
Type of acoustic signal device
Sound generator
Type of acoustic signal
Programmable
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
1.2 Kilo Hertz
Frequency sound signal - min
0.5 Kilo Hertz
Addressing mode
Soft addressing
Alarm current - max
47.5 mA
Alarm current - min
13.4 mA
Construction material
ABS/FR
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System typology
Addressable
Tones
4
Voice tones
No
Product branding
Eaton
Degree of protection
IP66
Suitable for
Wall Mounting
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt23 (Visual Alarms)

Export product specification

Certification reports

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.