Download document () of 20
We make what matters work*
Discontinued

MFD-AC-R16

easy Programmable Relays, 12 at 110-240 Vac inputs, 4 relay outputs

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
MFD-AC-R16
EAN
4015082740931
Product Length/Depth
3.5 in
Product Height
1.25 in
Product Width
3.5 in
Product Weight
0.28 lb
Warranty
1 year
Catalog Notes
12 110-240 Vac inputs 4 relay outputs
Global Catalog
MFD-AC-R16
Product Type
Programmable relay

Product specifications

Quantity
1
Input
12 at 110-240 Vac
Output
4 relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.