Download document () of 20
Discontinued

MFD-CP8-NT

easy Programmable Relays, CPU easy-NET, Includes power supply and clock, 24 Vdc

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
MFD-CP8-NT
EAN
4015082652531
Warranty
1 year
Catalog Notes
Processor with clock, requires user-supplied 24 Vdc
Global Catalog
MFD-CP8-NT
Product Type
Programmable relay

Product specifications

Special features
Includes power supply and clock
Type
CPU easy-NET
Voltage rating
24 Vdc
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.