Download document () of 20
We make what matters work*
Discontinued

MFD-R16

easy Programmable Relays, 4 optional analog inputs, 12 at 24 Vdc inputs, 4 relay out, 16 I/O

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
MFD-R16
EAN
4015082652548
Product Length/Depth
3.75 in
Product Height
2 in
Product Width
3.75 in
Product Weight
0.7 lb
Warranty
1 year
Certifications
UL Recognized
Global Catalog
MFD-R16
Product Type
Programmable relay

Product specifications

Special features
4 optional analog inputs
Type
16 I/O
Quantity
1
Input
12 at 24 Vdc
Output
4 relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.