Download document () of 20
We make what matters work*
To be discontinued

N009-004-R

Cat5e Retractable (UTP) Ethernet Cable (RJ45 M/M) - Black, 4 ft. (1.22 m)

Cat5e Cable Ideal for Your High-Density Gigabit Ethernet Network
This Cat5e 1G Ethernet cable with RJ45 connectors is recommended for connecting network components like printers, computers, copiers, routers, servers, modems, hubs and switches in high-density data centers and network closets. Designed for fast transmission and excellent signal quality, this cable ensures peak performance throughout your LAN.

Snagless RJ45 Male Connectors Add Extra Protection During Installation
The RJ45 connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief gives the Ethernet cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

Black Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The cable has a Black jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N009-004-R
UPC
037332131706
Product Length/Depth
1 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.04 lb
Compliances
IEEE Certified
RoHS
REACH
Global Catalog
N009-004-R
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Package Contents
4-ft. (1.22 m) Retractable RJ45 M/M Cable for Laptop Ethernet Port
System Requirements
Cat5/5e
IEEE Standards Supported
802.3ab
Connector type
Networking-copper
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
5° to 122°F (-15° to 50°C)
Conductor Gauge
32 AWG
Outer Cable Diameter
0.5*8.0mm
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
Wiring Method
EIA/TIA 568B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.