Download document () of 20

NZM1-XIPK

Eaton molded case circuit breaker accessory lockable main switch assembly kit, IP2X Protection against contact with finger, Three-pole, NZM1, PN1, N1, Frame J-K, Series NZM

General specifications

Product Name
Eaton molded case circuit breaker accessory lockable main switch assembly kit
Catalog Number
NZM1-XIPK
EAN
4015082667443
Product Length/Depth
3.54 in
Product Height
78.03 in
Product Width
1.81 in
Product Weight
0.137 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
NZM1-XIPK

Product specifications

Used with
NZM1, PN1, N1
Frame size
Frame J-K
Series
Series NZM
Number of poles
Three-pole
Type
IP2X Protection against contact with finger

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.