Download document () of 20
We make what matters work*

NZM2-XSR-R

Eaton molded case circuit breaker accessory box terminal, Main switch assembly kit, Suitable for switch-disconnector, emergency stop, with axe, lockable, Red-yellow for Emergency switching off/For operation on right, NZM2, Frame J-K

General specifications

Product Name
Eaton molded case circuit breaker accessory box terminal
Catalog Number
NZM2-XSR-R
EAN
4015082666576
Product Length/Depth
1.378 in
Product Height
1.378 in
Product Width
1.378 in
Product Weight
2.18 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
NZM2-XSR-R
Product Type
Molded case circuit breaker accessory

Product specifications

Used with
NZM2
Frame size
Frame J-K
Series
Series NZM
Color
Red
Type
Main switch assembly kit
Special features
Suitable for switch-disconnector, emergency stop, power circuit breaker, with axe, lockable
Application
Red-yellow for Emergency switching off/For operation on the right

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.