DVI / USB / Audio KVM Cable Kit, 6 ft. (1.83 m)
| Product Name | 
                                            
                                            
                                             
                                                Tripp Lite by Eaton KVM cable kit
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P759-006
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332169693
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                12 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                10 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.71 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P759-006
                                             
                                         | 
                                    
| Accessory Class | 
                                            
                                            
                                             | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                6-ft DVI / USB / Audio KVM Cable Kit  
                                        For use with DVI + Audio KVM switches (See Accessories list for compatible models)  | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                6 ft
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                DVI-D DUAL LINK (MALE)
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                5 – 8ft (1 - 2M)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                USB A (MALE)  
                                        DVI-D DUAL LINK (MALE)  | 
                                    
| SideA Connector2 | 
                                            
                                            
                                             
                                                USB A (MALE)
                                             
                                         | 
                                    
| SideB Connector2 | 
                                            
                                            
                                             
                                                USB B (MALE)
                                             
                                         | 
                                    
| SideA Connector3 | 
                                            
                                            
                                             
                                                3.5MM (MALE)
                                             
                                         | 
                                    
| Accessory Type | 
                                            
                                            
                                             
                                                Cable kit
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                3.5MM (MALE)  
                                        DVI-D DUAL LINK (MALE)  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DVI  
                                        Stereo Audio  |