Knowledge Search
Download document () of 20
We make what matters work*

PC3199

Eaton eATS Rack PDU

General specifications

Product Name
Eaton ATS PDU
Catalog Number
PC3199
UPC
786685983158
Product Length/Depth
24 in
Product Height
15 in
Product Width
15 in
Product Weight
25 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed
Global Catalog
PC3199
Product Type
ATS PDU

Physical

Form factor
2U
Mounting direction
Horizontal
Color
Black

Electrical input

Frequency rating
50-60 Hz

Electrical output

Outlet control
No

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.