Download document () of 20
We make what matters work*

PFS3322

Eaton, pull fuse switch

General specifications

Product Name
Eaton safety switch fuse puller kit
Catalog Number
PFS3322
UPC
786685542980
Product Length/Depth
4 in
Product Height
2 in
Product Width
3 in
Product Weight
0.3 lb
Warranty
1 year
Certifications
UL Listed
UL 67
Global Catalog
PFS3322
Product Type
Accessory

Product specifications

Type
Pull fuse switch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.